下载文档 () / 20
动力,因我们而不同*

EFDKA1AJ356E184DH

Eaton FILM CAP EFDKA, 1000VDC, 35uF, J, 4LEADS, Size=42mmx55mmx40mm

常用规格

Product Name
Eaton EFDKA metallized polypropylene film DC-link capacitors
Catalog Number
EFDKA1AJ356E184DH
UPC
197162015468
Product Length/Depth
42 mm
Product Height
40 mm
Product Width
55 mm
Product Weight
111 g
Compliances
RoHS Compliant

产品规格

Voltage rating
1000 Vdc
Capacitance
35 µF
Irms
25 A
Peak current
1225 A
Surge current
3675 A
Equivalent series resistance (ESR)
4 mohm @ 10 kHz
Equivalent series inductance (ESL)
30 nH
Thermal resistance
6 °C/W
dv/dt
35 V/µs
Temperature rating
-55 °C to +105 °C
Size
42 mm x 40 mm x 55 mm
Grade
THB Grade IIIB
Automotive

导出产品规格