下载文档 () / 20
动力,因我们而不同*

EFDKA1AJ406E194DH

Eaton FILM CAP EFDKA, 1000VDC, 40uF, J, 4LEADS, Size=42mmx60mmx45mm

常用规格

Product Name
Eaton EFDKA metallized polypropylene film DC-link capacitors
Catalog Number
EFDKA1AJ406E194DH
UPC
197162015499
Product Length/Depth
42 mm
Product Height
45 mm
Product Width
60 mm
Product Weight
134.6 g
Compliances
RoHS Compliant

产品规格

Voltage rating
1000 Vdc
Capacitance
40 µF
Irms
28.5 A
Peak current
1400 A
Surge current
4200 A
Equivalent series resistance (ESR)
3.6 mohm @ 10 kHz
Equivalent series inductance (ESL)
30 nH
Thermal resistance
5.1 °C/W
dv/dt
35 V/µs
Temperature rating
-55 °C to +105 °C
Size
42 mm x 45 mm x 60 mm
Grade
THB Grade IIIB
Automotive

导出产品规格