下载文档 () / 20
动力,因我们而不同*

EFDKA1AJ456F044DH

Eaton FILM CAP EFDKA, 1000VDC,45uF, J, 4LEADS, Size=57.5mmx55mmx45mm

常用规格

Product Name
Eaton EFDKA metallized polypropylene film DC-link capacitors
Catalog Number
EFDKA1AJ456F044DH
UPC
197162015512
Product Length/Depth
57.5 mm
Product Height
45 mm
Product Width
55 mm
Product Weight
161.72 g
Compliances
RoHS Compliant

产品规格

Voltage rating
1000 Vdc
Capacitance
45 µF
Irms
17.5 A
Peak current
900 A
Surge current
2700 A
Equivalent series resistance (ESR)
6.2 mohm @ 10 kHz
Equivalent series inductance (ESL)
35 nH
Thermal resistance
7.9 °C/W
dv/dt
20 V/µs
Temperature rating
-55 °C to +105 °C
Size
57.5 mm x 45 mm x 55 mm
Grade
Automotive
THB Grade IIIB

导出产品规格