下载文档 () / 20
动力,因我们而不同*

EFDKA1AJ556F044DH

Eaton FILM CAP EFDKA, 1000VDC,55uF, J, 4LEADS, Size=57.5mmx55mmx45mm

常用规格

Product Name
Eaton EFDKA metallized polypropylene film DC-link capacitors
Catalog Number
EFDKA1AJ556F044DH
UPC
197162015550
Product Length/Depth
57.5 mm
Product Height
45 mm
Product Width
55 mm
Product Weight
161.72 g
Compliances
RoHS Compliant

产品规格

Voltage rating
1000 Vdc
Capacitance
55 µF
Irms
21 A
Peak current
1100 A
Surge current
3300 A
Equivalent series resistance (ESR)
5 mohm @ 10 kHz
Equivalent series inductance (ESL)
35 nH
Thermal resistance
6.8 °C/W
dv/dt
20 V/µs
Temperature rating
-55 °C to +105 °C
Size
57.5 mm x 45 mm x 55 mm
Grade
Automotive
THB Grade IIIB

导出产品规格