下载文档 () / 20
动力,因我们而不同*

EFDKA1AJ705D134BH

Eaton FILM CAP EFDKA, 1000VDC,7uF, J, 4LEADS, Size=32mmx37mmx22mm

常用规格

Product Name
Eaton EFDKA metallized polypropylene film DC-link capacitors
Catalog Number
EFDKA1AJ705D134BH
UPC
197162015611
Product Length/Depth
32 mm
Product Height
22 mm
Product Width
37 mm
Product Weight
30.58 g
Compliances
RoHS Compliant

产品规格

Voltage rating
1000 Vdc
Capacitance
7 µF
Irms
11.5 A
Peak current
525 A
Surge current
1575 A
Equivalent series resistance (ESR)
9.8 mohm @ 10 kHz
Equivalent series inductance (ESL)
25 nH
Thermal resistance
11.6 °C/W
dv/dt
75 V/µs
Temperature rating
-55 °C to +105 °C
Size
32 mm x 22 mm x 37 mm
Grade
THB Grade IIIB
Automotive

导出产品规格