下载文档 () / 20
动力,因我们而不同*

EFDKA1AK356F024DH

Eaton FILM CAP EFDKA, 1000VDC,35uF, 4LEADS, Size=57.5mmx45mmx30mm

常用规格

Product Name
Eaton EFDKA metallized polypropylene film DC-link capacitors
Catalog Number
EFDKA1AK356F024DH
UPC
051712062831
Product Length/Depth
57.5 mm
Product Height
30 mm
Product Width
45 mm
Product Weight
89.92 g
Compliances
RoHS Compliant

产品规格

Voltage rating
1000 Vdc
Capacitance
35 µF
Irms
13.5 A
Peak current
700 A
Surge current
2100 A
Equivalent series resistance (ESR)
8 mohm @ 10 kHz
Equivalent series inductance (ESL)
35 nH
Thermal resistance
10.3 °C/W
dv/dt
20 V/µs
Temperature rating
-55 °C to +105 °C
Size
57.5 mm x 30 mm x 45 mm
Grade
Automotive
THB Grade IIIB

导出产品规格