下载文档 () / 20
动力,因我们而不同*

EFDKA45J356E114BH

Eaton FILM CAP EFDKA, 450VDC, 35uF, J, 4LEADS, Size=42mmx37mmx22mm

常用规格

Product Name
Eaton EFDKA metallized polypropylene film DC-link capacitors
Catalog Number
EFDKA45J356E114BH
UPC
197162013280
Product Length/Depth
42 mm
Product Height
22 mm
Product Width
37 mm
Product Weight
37.58 g
Compliances
RoHS Compliant

产品规格

Voltage rating
450 Vdc
Capacitance
35 µF
Irms
13.5 A
Peak current
1225 A
Surge current
3675 A
Equivalent series resistance (ESR)
7 mohm @ 10 kHz
Equivalent series inductance (ESL)
30 nH
Thermal resistance
11.8 °C/W
dv/dt
35 V/µs
Temperature rating
-55 °C to +105 °C
Size
42 mm x 22 mm x 37 mm
Grade
Automotive
THB Grade IIIB

导出产品规格