| Product Name |
Eaton Flex Rack PDU
|
| Catalog Number |
EFLXL1500R-PDU1U
|
| UPC |
743172067319
|
| Product Length/Depth |
19 in
|
| Product Height |
1.75 in
|
| Product Width |
2.4 in
|
| Product Weight |
4.19 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
UL Listed
|
| Type |
PDU
|
| Form factor |
1U
|
| Outlet control |
No
|
| Operating Temperature |
0° to 60°C (32° to 140°F)
|
| Mounting direction |
Horizontal
|
| Color |
Black
|
| Input connection |
5-15P
|
| Cord length |
3 ft
|
| Wattage |
1.44 kW max
|
| Amperage Rating |
12A
|
| Input voltage |
110-125V
|
| Phase |
Single-phase
|
| Frequency rating |
50-60 Hz
|
| Outlets |
(12) 5-15R
|
| Number of Outputs 5-15R |
12
|
| Circuit breaker |
None
|
| Output Receptacles |
5-15R
|
| Output Capacity (kW) |
1.44
|
| PDU Plug Type |
5-15P
|
| PDU Type |
Basic
|
| PDU Input Voltage |
120
|
| Total Outlets |
12
|
| TAA Compliance |
Yes
|