照片为代表
Download
Eaton FILM CAP EFX1A, 480VAC,0.033uF, 2LEADS, Size=18mmx11mmx5mm
| Product Name |
Eaton EFX1A metallized polypropylene film safety capacitors
|
| Catalog Number |
EFX1A48K333B012LH
|
| UPC |
051712066242
|
| Product Length/Depth |
18 mm
|
| Product Height |
5 mm
|
| Product Width |
11 mm
|
| Product Weight |
1.25 g
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL Recognized
|
| Type |
Class X1
|
| Voltage rating |
480 Vac
|
| Capacitance |
0.033 µF
|
| Peak current |
164 A
|
| Surge current |
492 A
|
| dv/dt |
200 V/µs
|
| Voltage rating (DC) |
1000 Vdc
|
| Temperature rating |
-40 °C to +110 °C
|
| Size |
18 mm x 5.0 mm x 11 mm
|
| Grade |
Automotive
THB Grade IIIB |