知识搜索
下载文档 () / 20
动力,因我们而不同*

EH450-0000

Eaton EH Stainless Steel High Pressure Filter, EH450.25VG.30.E.P.VA.FS.7.P.VA.-.AOR.5,0.P.VA, 25 VG, Glass fiber fleece (VG), Nitrile, 6092 psi (420 Bar), Non-bypass

常用规格

Product Name
Eaton EH Stainless Steel High Pressure Filter
Catalog Number
EH450-0000
Product Length/Depth
217 mm
Product Height
614 mm
Product Width
115 mm
Product Weight
32 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
1 1/2" SAE/ANSI flange
Filter type
High pressure filter
Stainless steel filter
Material
Stainless steel
Retention rating
20.0 µm
Application
Mounted in pressure lines
Specification
VA - stainless steel
Code stamp
None
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
6092 psi (420 Bar)

导出产品规格