知识搜索
下载文档 () / 20
动力,因我们而不同*

EL296 SA

Eaton Crouse-Hinds series EL elbow, Male and female, Copper-free aluminum, 90°, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series EL elbow
Catalog Number
EL296 SA
UPC
782274101149
Product Length/Depth
1.5 in
Product Height
3.2 in
Product Width
2.56 in
Product Weight
0.21 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Male and female
Material
Copper-free aluminum
Shape
90° angle
Trade size
3/4"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。