下载文档 () / 20
动力,因我们而不同*

EN2997R61212FN

Aluminum plug without RFI ring, Nickel plating, with female contacts; EN2997R61212FN

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
EN2997R61212FN
Product Length/Depth
29.6 mm
Product Height
29.6 mm
Product Width
29.6 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Thread
Insert material
Thermoplastic
Layout
12
Plating
Nickel
Plug type
Straight Plug
Shell material
Aluminium
Shell size
12
Mating cycles
250
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
12
Nut material
Aluminium
Salt spray
48 hour
Working voltage (Vrms)
1500 V

导出产品规格