下载文档 () / 20
动力,因我们而不同*

EN2997RS01212MN

Aluminum square flange receptacle, Nickel plating, with male contacts; EN2997RS01212MN

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
EN2997RS01212MN
Product Length/Depth
26.3 mm
Product Height
26.3 mm
Product Width
26.3 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Thread
Insert material
Thermoplastic
Layout
12
Plating
Nickel
Shell material
Aluminium
Shell size
12
Mating cycles
250
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
12
Nut material
Aluminium
Salt spray
48 hour
Working voltage (Vrms)
1500 V

导出产品规格