下载文档 () / 20
动力,因我们而不同*

EN2997RS62016D8

Aluminum plug with RFI ring, Nickel plating, with female contacts; EN2997RS62016D8

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
EN2997RS62016D8
Product Length/Depth
41.9 mm
Product Height
41.9 mm
Product Width
41.9 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Thread
Insert material
Thermoplastic
Layout
16
Plating
Nickel
Plug type
Straight Plug
Shell material
Aluminium
Shell size
20
Mating cycles
250
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
16
Nut material
Aluminium
Salt spray
48 hour
Working voltage (Vrms)
1500 V

导出产品规格