下载文档 () / 20
动力,因我们而不同*

EN2997SE62842DN

Stainless steel plug with RFI ring, with female contacts; EN2997SE62842DN

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
EN2997SE62842DN
Product Length/Depth
55.2 mm
Product Height
55.3 mm
Product Width
55.2 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Thread
Insert material
Thermoplastic
Layout
42
Plating
Passivated
Plug type
Straight Plug
Shell material
Stainless Steel
Shell size
28
Mating cycles
500
Operating temperature - max
260 °C
Operating temperature - min
-65 °C
Number Of Contacts
16
Nut material
Aluminium
Salt spray
500 hour
Working voltage (Vrms)
1500 V

导出产品规格