下载文档 () / 20
动力,因我们而不同*

EN2997SE72842AN

Stainless steel jam nut receptacle, without male contacts; EN2997SE72842AN

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
EN2997SE72842AN
Product Length/Depth
36.3 mm
Product Height
59 mm
Product Width
59 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Insert material
Thermoplastic
Layout
42
Plating
Passivated
Shell material
Stainless Steel
Shell size
28
Mating cycles
500
Operating temperature - max
260 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
16
Nut material
Aluminium
Salt spray
500 hour
Working voltage (Vrms)
1500 V

导出产品规格