下载文档 () / 20

EP-500201

IZM32B4-V08W-1 . Circuit-breaker, 4p, 800A, withdrawable part

常用规格

Product Name
Eaton IZM32/IN32 circuit-breaker
Catalog Number
EP-500201
Product Length/Depth
511 mm
Product Height
514 mm
Product Width
619 mm
Product Weight
88.825 kg
Compliances
IEC
IEC/EN 60947

产品规格

Amperage Rating
800 A
Features
Complete device with protection unit
Motor drive optional
Actuator color
Green
Fitted with:
Switched-off indicator
Frame
IZM32
Pollution degree
3
Rated uninterrupted current (Iu)
800 A
Breaking time
40 ms
Mounting Method
Withdrawable
Rated impulse withstand voltage (Uimp)
8 kV AC
Utilization category
B
Device construction
Built-in device slide-in technique (withdrawable)
Direction of incoming supply
As required
Electrical connection type of main circuit
Rail connection
Actuator type
Push button
Adjustment range short-term delayed short-circuit release - max
8000 A
Adjustment range short-term delayed short-circuit release - min
480 A
Adjustment range undelayed short-circuit release - max
12000 A
Adjustment range undelayed short-circuit release - min
1600 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-20 °C
Heat dissipation at rated current with fixed mounting
40 W
Number of auxiliary contacts (change-over contacts)
4
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of standard mechanical operations per hour - max
60
Operating sequence up to 690 V, 50/60 Hz (IEC/EN 60947)
65 kA
Overload release current setting - max
800 A
Overload release current setting - min
320 A
Power of withdrawable switch with cassette
85 W
Rated insulation voltage (Ui)
1000 V
Overvoltage category
III
Weight of cassette version (3-pole)
34 kg
Weight of cassette version (4-pole)
38 kg
Weight of fixed mounting version (3-pole)
58 kg
Weight of fixed mounting version (4-pole)
72 kg
Weight of fixed withdrawable version (3-pole)
70 kg
Weight of fixed withdrawable version (4-pole)
88 kg
Protection
Selective operation
Voltage rating at AC
690 V AC
Number of poles
Four-pole
Degree of protection
IP20
IP41 with door sealing frame
IP55 with protective cover
Closing delay via spring release
30 ms
Type
  • Air circuit breakers/switch-disconnector
  • Open circuit breaker
Position of connection for main current circuit
Back side
Release system
Electronic release
Suitable for
Main conducting paths with 65 kA in IT electrical power networks up to U = 440 V
Rated operating voltage (Ue) - min
690 V
Rated operating voltage (Ue) at AC - max
690 V
Rated short-circuit breaking capacity at 400 V, 50 Hz
66 kA
Rated short-circuit making capacity up to 440 V, 50/60 Hz
145 kA
Rated short-circuit making capacity up to 690 V, 50/60 Hz
145 kA
Rated short-time withstand current (t = 1 s)
65 kA
Rated uninterrupted current (Iu) at 50°C
800 A
Rated uninterrupted current (Iu) at 60°C
800 A
Rated uninterrupted current (Iu) at 70°C
800 A
Terminal capacity (copper bar)
5 mm x 50 mm (2x) for fixed mounting (black)
5 mm x 50 mm (2x) for withdrawable units (black)

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。