下载文档 () / 20

EP-500332

IZM32N4-V32F-1 . Circuit-breaker, 4p, 3200A, fixed

常用规格

Product Name
Eaton IZM32/IN32 circuit-breaker
Catalog Number
EP-500332
Product Length/Depth
511 mm
Product Height
514 mm
Product Width
492 mm
Product Weight
87.97 kg
Compliances
IEC
IEC/EN 60947

产品规格

Amperage Rating
3200 A
Features
Complete device with protection unit
Motor drive optional
Actuator color
Green
Fitted with:
Switched-off indicator
Frame
IZM32
Pollution degree
3
Rated uninterrupted current (Iu)
3200 A
Breaking time
40 ms
Mounting Method
Fixed
Rated impulse withstand voltage (Uimp)
8 kV AC
Utilization category
B
Device construction
Built-in device fixed built-in technique
Direction of incoming supply
As required
Electrical connection type of main circuit
Rail connection
Actuator type
Push button
Adjustment range short-term delayed short-circuit release - max
32000 A
Adjustment range short-term delayed short-circuit release - min
1920 A
Adjustment range undelayed short-circuit release - max
48000 A
Adjustment range undelayed short-circuit release - min
6400 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-20 °C
Heat dissipation at rated current with fixed mounting
320 W
Number of auxiliary contacts (change-over contacts)
4
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of standard mechanical operations per hour - max
60
Operating sequence up to 690 V, 50/60 Hz (IEC/EN 60947)
85 kA
Overload release current setting - max
3200 A
Overload release current setting - min
1280 A
Power of withdrawable switch with cassette
800 W
Rated insulation voltage (Ui)
1000 V
Overvoltage category
III
Weight of cassette version (3-pole)
60 kg
Weight of cassette version (4-pole)
73 kg
Weight of fixed mounting version (3-pole)
70 kg
Weight of fixed mounting version (4-pole)
89 kg
Weight of fixed withdrawable version (3-pole)
88 kg
Weight of fixed withdrawable version (4-pole)
115 kg
Protection
Selective operation
Voltage rating at AC
690 V AC
Number of poles
Four-pole
Degree of protection
IP20
IP41 with door sealing frame
IP55 with protective cover
Closing delay via spring release
30 ms
Type
  • Air circuit breakers/switch-disconnector
  • Open circuit breaker
Position of connection for main current circuit
Back side
Release system
Electronic release
Suitable for
Main conducting paths with 85 kA in IT electrical power networks up to U = 440 V
Rated operating voltage (Ue) - min
690 V
Rated operating voltage (Ue) at AC - max
690 V
Rated short-circuit breaking capacity at 400 V, 50 Hz
85 kA
Rated short-circuit making capacity up to 440 V, 50/60 Hz
187 kA
Rated short-circuit making capacity up to 690 V, 50/60 Hz
187 kA
Rated short-time withstand current (t = 1 s)
85 kA
Rated short-time withstand current at 50/60 Hz (t = 3 s)
65 kA
Rated uninterrupted current (Iu) at 50°C
3100 A
Rated uninterrupted current (Iu) at 60°C
2800 A
Rated uninterrupted current (Iu) at 70°C
2550 A
Terminal capacity (copper bar)
10 mm x 100 mm (3x) for withdrawable units (black)
10 mm x 100 mm (3x) for fixed mounting (black)

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。