下载文档 () / 20

EP-502637

Eaton xPole SPHT surge protection device, Transient voltage surge suppression module, SPHT12 L SPD insert

常用规格

Product Name
Eaton xPole SPHT surge protection device
Catalog Number
EP-502637
Product Length/Depth
73.5 mm
Product Height
45 mm
Product Width
18 mm
Product Weight
0.102 kg
Certifications
CE

产品规格

Features
Category type 1
Frame
Other
Continuous voltage at AC - max
275 V
Follow current extinguishing capability
50 kA
Lightning impulse current (10/350 µs)
25 kA
Nominal discharge surge current (8/20)
25 kA
Nominal voltage at AC
240 V
Degree of protection
IP20
Signalling at the device
Optic
System configuration type
TT
TN-C-S
TN-S
TN-C

导出产品规格