下载文档 () / 20

ESWP126

Eaton Crouse-Hinds series FlexStation contact block, 1 circuit universal, EDS and EFS pushbutton stations and selector switches

常用规格

Product Name
Eaton Crouse-Hinds series FlexStation contact block
Catalog Number
ESWP126
UPC
782274895208
Product Length/Depth
1.7 in
Product Height
1.5 in
Product Width
1 in
Product Weight
0.08 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Normal position
1 circuit universal
Used with
EDS and EFS pushbutton stations and selector switches

导出产品规格