下载文档 () / 20

ET-1080-W-ULC-D

Eaton Wheelock ET-1010 speaker, wall or ceiling, white, no lettering, 25/70V, indoor, ULC

常用规格

Product Name
Eaton Wheelock ET-1010 speaker
Catalog Number
ET-1080-W-ULC-D
UPC
786697198359
Product Length/Depth
1 in
Product Height
5.4 in
Product Width
5.4 in
Product Weight
2.4 lb
Compliances
Not Applicable

产品规格

Compliance and standards
FM
MEA
ULC
UL
CSFM
BFP
Mounting Method
Wall
Ceiling
Housing color
White
Housing material
Cast metal
Frequency range - max
4000 Hz
Frequency range - min
400 Hz
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2, 4, 8
Lettering
No lettering
Indoor/outdoor
Indoor
Voltage
70 V
25 V
Application
Vandal resistant
Sound level (dBA)
Up to 96 dB at 10 ft: 78, 81, 84, 87, 90, 93, 96

导出产品规格