知识搜索
下载文档 () / 20
动力,因我们而不同*

EV22

Eaton Crouse-Hinds series EVI mounting module, Copper-free aluminum, Ceiling and wall box mount, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series EVI mounting module
Catalog Number
EV22
UPC
782274586144
Product Length/Depth
7.7 in
Product Height
7.8 in
Product Width
4.9 in
Product Weight
2.85 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Mounting Method
Ceiling and wall box
Trade size
3/4"
Material
Copper-free aluminum

导出产品规格