知识搜索
下载文档 () / 20
动力,因我们而不同*

EVIJ4301

Eaton Crouse-Hinds series EVI fixture, Medium base, Heat and impact resistant glass globe, With cast copper-free alum guard, Incandescent, Copper-free alum, PS-25 max. lamp size, Stanchion 25° angled, Factory sealed, 1-1/4", 120 Vac, 300W

常用规格

Product Name
Eaton Crouse-Hinds series EVI light fixture
Catalog Number
EVIJ4301
UPC
782274209210
Product Length/Depth
13.25 in
Product Height
13.5 in
Product Width
7.25 in
Product Weight
13.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Incandescent
Base type
Medium
Wattage
300W
Mounting Method
Stanchion 25° angled
Trade size
1-1/4"
Guard type
With cast guard
Material
Copper-free aluminum
Globe material
Heat and impact resistant glass
Guard material
Copper-free aluminum
Voltage rating
120 Vac
Lamp size - max
PS-25
Special features
Factory sealed

导出产品规格