知识搜索
下载文档 () / 20
动力,因我们而不同*

F4B42182

Eaton SNAP-RING Filter Bag, PE-15-P02S-401, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 15.0 µm, Nominal

常用规格

Product Name
Eaton SNAP-RING Filter Bag
Catalog Number
F4B42182
Product Length/Depth
430 mm
Product Weight
0.15 kg
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Welded polypropylene SENTINEL seal ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
15.0 µm
Operating temperature - max
190 °C
Flow rate - max
40 m³/h
Filter area
0.24 m²
Packaging
40 bags/box

导出产品规格