知识搜索
下载文档 () / 20
动力,因我们而不同*

F4B43480

Eaton SENTINEL Filter Bag, PE-5-P01H-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 5 µm, Nominal

常用规格

Product Name
Eaton SENTINEL Filter Bag
Catalog Number
F4B43480
Product Length/Depth
430 mm
Product Weight
0.1 kg
Certifications
ISO 9001

产品规格

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polyester SENTINEL ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
5.0 µm
Operating temperature - max
150 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
20 bags/box

导出产品规格