Eaton LOFCLEAR 100 Filter Bag
F4B45987
Код модели: LCR-115-T01E-401

F4B45987
Код модели: LCR-115-T01E-401

Eaton LOFCLEAR 100 Filter Bag, LCR-115-T01E-401, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 10.0 µm, High-Efficiency
F4B45987 - sku page

Photo is representative

常用规格

Product Name
Eaton LOFCLEAR 100 Filter Bag
Catalog Number
F4B45987
Product Length/Depth
430 mm
Product Weight
0.2 kg
Compliances
FDA 21CFR177
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
Standard
Construction type
Welded
Cover layer material
Spunbound polypropylene
Filter material type
Polypropylene
Filter media type
Meltblown
Retention type
High efficiency
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
10.0 µm
Operating temperature - max
90 °C
Flow rate - max
8 m³/h
Filter area
0.24 m²
Packaging
40 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.