知识搜索
下载文档 () / 20
动力,因我们而不同*

F4C43222

Eaton Monofilament Filter Bag, NMO-80-P02Z-303, Size 03: Dia 4 x 9" L (100 x 230 mm), Nylon, 80.0 µm, Nominal

常用规格

Product Name
Eaton Monofilament Filter Bag
Catalog Number
F4C43222
Product Length/Depth
230 mm
Product Weight
0.06 kg
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Ring type
Santoprene SENTINEL ring
Filter bag size
Size 03: Dia 4 x 9” L (100 x 230 mm)
Differential pressure - max
2.5 bar
Retention rating
80.0 µm
Operating temperature - max
190 °C
Flow rate - max
40 m³/h
Filter area
0.08 m²
Packaging
30 bags/box

导出产品规格