知识搜索
下载文档 () / 20
动力,因我们而不同*

F4C44649

Eaton DURAGAF Filter Bag, POXL-10-P02E-201, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 10 µm, Nominal

常用规格

Product Name
Eaton DURAGAF Filter Bag
Catalog Number
F4C44649
Product Length/Depth
810 mm
Product Weight
0.25 kg
Compliances
FDA 21CFR177
Certifications
ISO 9001

Product Specifications

Capacity type
High-capacity
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention rating
10.0 µm
Operating temperature - max
90 °C
Flow rate - max
30 m³/h
Filter area
0.48 m²
Packaging
20 bags/box

导出产品规格