| Product Name |
Eaton LOFCLEAR 100 Filter Bag
|
| Catalog Number |
F4C45981
|
| Product Length/Depth |
430 mm
|
| Product Weight |
0.25 kg
|
| Compliances |
FDA 21CFR177
|
| Certifications |
ISO 9001
Kosher Halal |
| Capacity type |
Standard
|
| Construction type |
Sewn
|
| Cover layer material |
Spunbound polypropylene
|
| Filter material type |
Polypropylene
|
| Filter media type |
Meltblown
|
| Retention type |
High efficiency
|
| Ring type |
Stainless steel snap-ring
|
| Filter bag size |
Size 01: Dia 7 x 17” L (180 x 430 mm)
|
| Differential pressure - max |
2.5 bar
|
| Retention rating |
30.0 µm
|
| Operating temperature - max |
90 °C
|
| Flow rate - max |
15 m³/h
|
| Filter area |
0.24 m²
|
| Packaging |
20 bags/box
|