知识搜索
下载文档 () / 20
动力,因我们而不同*

F4D46142

Eaton SENTINEL Filter Bag, PO-1-P03E-303, Size 03: Dia 4 x 9" L (100 x 230 mm), Polypropylene, 1.0 µm, Nominal, (Fully welded)

常用规格

Product Name
Eaton SENTINEL Filter Bag
Catalog Number
F4D46142
Product Length/Depth
230 mm
Product Weight
0.05 kg
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Welded polypropylene SENTINEL seal ring
Filter bag size
Size 03: Dia 4 x 9” L (100 x 230 mm)
Differential pressure - max
2.5 bar
Retention rating
1.0 µm
Operating temperature - max
90 °C
Flow rate - max
6 m³/h
Filter area
0.08 m²
Packaging
30 bags/box

导出产品规格