知识搜索
下载文档 () / 20
动力,因我们而不同*

F5502119

Eaton SNAP-RING Filter Bag, PT-1-P02A-5S, Size 02: Dia 7 x 32" L (180 x 810 mm), PTFE, 1 µm, Nominal

常用规格

Product Name
Eaton SNAP-RING Filter Bag
Catalog Number
F5502119
Product Length/Depth
810 mm
Product Weight
0.47 kg
Certifications
ISO 9001
Halal
Kosher

产品规格

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
PTFE
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Stainless steel snap-ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
1.0 µm
Operating temperature - max
260 °C
Flow rate - max
40 m³/h
Filter area
0.48 m²
Packaging
5 bags/box

导出产品规格