知识搜索
下载文档 () / 20
动力,因我们而不同*

F5842279

Eaton SENTINEL Filter Bag, PO-100-P01E-40L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 100 µm, Nominal

常用规格

Product Name
Eaton SENTINEL Filter Bag
Catalog Number
F5842279
Product Length/Depth
430 mm
Product Weight
0.15 kg
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
100 µm
Operating temperature - max
90 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
40 bags/box

导出产品规格