知识搜索
下载文档 () / 20
动力,因我们而不同*

F5842339

Eaton SENTINEL Filter Bag, PO-50-P02E-30L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 50 µm, Nominal

常用规格

Product Name
Eaton SENTINEL Filter Bag
Catalog Number
F5842339
Product Length/Depth
810 mm
Product Weight
0.17 kg
Certifications
Kosher
Halal
ISO 9001

产品规格

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
50.0 µm
Operating temperature - max
90 °C
Flow rate - max
40 m³/h
Filter area
0.48 m²
Packaging
30 bags/box

导出产品规格