| Product Name |
Eaton CLEARGAF Filter Bag
|
| Catalog Number |
F5856119
|
| Product Length/Depth |
430 mm
|
| Product Weight |
0.15 kg
|
| Compliances |
EC 1935/2004
EC 10/2011 FDA 21CFR177 |
| Certifications |
ISO 9001
Kosher Halal |
| Capacity type |
Standard
|
| Construction type |
Welded
|
| Cover layer material |
Plain
|
| Filter material type |
Polypropylene
|
| Filter media type |
Needlefelt
|
| Retention type |
Nominal
|
| Ring type |
Polypropylene SENTINEL ring
|
| Filter bag size |
Size 01: Dia 7 x 17” L (180 x 430 mm)
|
| Differential pressure - max |
2.5 bar
|
| Retention rating |
1.0 µm
|
| Operating temperature - max |
110 °C
|
| Flow rate - max |
20 m³/h
|
| Filter area |
0.24 m²
|
| Packaging |
30 bags/box
|