| Product Name |
Eaton CLEARGAF Filter Bag
|
| Catalog Number |
F5856179
|
| Product Length/Depth |
810 mm
|
| Product Weight |
0.18 kg
|
| Compliances |
REACH
EC 10/2011 EC 1935/2004 FDA 21CFR177 |
| Certifications |
ISO 9001
Halal Kosher |
| Capacity type |
Standard
|
| Construction type |
Welded
|
| Cover layer material |
Plain
|
| Filter material type |
Polypropylene
|
| Filter media type |
Needlefelt
|
| Retention type |
Nominal
|
| Ring type |
Polypropylene SENTINEL ring
|
| Filter bag size |
Size 02: Dia 7 x 32” L (180 x 810 mm)
|
| Differential pressure - max |
2.5 bar
|
| Retention rating |
10.0 µm
|
| Operating temperature - max |
90 °C
|
| Flow rate - max |
40 m³/h
|
| Filter area |
0.48 m²
|
| Packaging |
30 bags/box
|