Eaton CLEARGAF Filter Bag
F5869539
Код модели: POF-50-P02E-30L

F5869539
Код модели: POF-50-P02E-30L

Eaton CLEARGAF Filter Bag, POF-50-P02E-30L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 50 µm, Nominal
F5869539 - sku page

Photo is representative

常用规格

Product Name
Eaton CLEARGAF Filter Bag
Catalog Number
F5869539
Product Length/Depth
810 mm
Product Weight
0.18 kg
Compliances
EC 1935/2004
FDA 21CFR177
REACH
EC 10/2011
Certifications
Kosher
ISO 9001
Halal

产品规格

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
50.0 µm
Operating temperature - max
90 °C
Flow rate - max
40 m³/h
Filter area
0.48 m²
Packaging
30 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.