| Product Name |
Eaton LOFCLEAR 500 Filter Bag
|
| Catalog Number |
F5870039
|
| Product Length/Depth |
795 mm
|
| Product Weight |
0.58 kg
|
| Certifications |
ISO 9001
Kosher Halal |
| Capacity type |
High-capacity
|
| Construction type |
Welded
|
| Cover layer material |
Spunbound polypropylene
|
| Filter material type |
Polypropylene
|
| Filter media type |
Meltblown
|
| Retention type |
High efficiency
|
| Ring type |
Santoprene SENTINEL ring
|
| Filter bag size |
Size 02: Dia 7 x 31” L (180 x 795 mm)
|
| Differential pressure - max |
2.5 bar
|
| Operating temperature - max |
90 °C
|
| Flow rate - max |
12 m³/h
|
| Filter area |
0.48 m²
|
| Packaging |
4 bags/box
|