知识搜索
下载文档 () / 20
动力,因我们而不同*

F5872639

Eaton LOFCLEAR 100 Filter Bag, LCR-140-T02E-15L(25u), Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 25 µm, High-efficiency

常用规格

Product Name
Eaton LOFCLEAR 100 Filter Bag
Catalog Number
F5872639
Product Length/Depth
810 mm
Product Weight
0.3 kg
Certifications
ISO 9001
Halal
Kosher

产品规格

Capacity type
Standard
Construction type
Welded
Cover layer material
Spunbound polypropylene
Filter material type
Polypropylene
Filter media type
Meltblown
Retention type
High efficiency
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
25.0 µm
Operating temperature - max
90 °C
Flow rate - max
15 m³/h
Filter area
0.48 m²
Packaging
15 bags/box

导出产品规格