知识搜索
下载文档 () / 20
动力,因我们而不同*

FBN18LCO-226

Eaton Crouse-Hinds series Pauluhn FBN marine interior, 60 Hz, Acrylic lens, T5, Aluminum, Wall mount, 1-lamp, Without convenience outlet, Berth type, 220 Vac, 8W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn FBN marine interior
Catalog Number
FBN18LCO-226
UPC
662276393325
Product Length/Depth
14.38 in
Product Height
3.5 in
Product Width
4.25 in
Product Weight
2.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Berth
Number of lamps
1-lamp
Wattage
8W
Light type
T5
Mounting Method
Wall
Material
Aluminum
Lens material
Acrylic
Voltage rating
220 Vac
Frequency rating
60 Hz
Special features
Without convenience outlet

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。