照片为代表
Download
Eaton Crouse-Hinds series Condulet FD blank device box, Deep, Feraloy iron alloy, Two-gang
Product Name |
Eaton Crouse-Hinds series Condulet FD blank device box
|
Catalog Number |
FD029
|
UPC |
782274396002
|
Product Length/Depth |
7 in
|
Product Height |
5.25 in
|
Product Width |
3 in
|
Product Weight |
7.6 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Depth |
Deep
|
Number of gangs |
2
|
Material |
Feraloy iron alloy
|