下载文档 () / 20

FEDF10PLP1C50SMASAY

Plug - size 10 - 1 SMA in coaxial contact 50ohm - Female; FEDF10PLP1C50SMASAY

常用规格

Product Name
Eaton Souriau SWIM series dry mate connectors for shallow water immersion
Catalog Number
FEDF10PLP1C50SMASAY
Product Length/Depth
52.5 mm
Product Height
34 mm
Product Width
34 mm
Product Weight
0 g

产品规格

Connector type
Plug
Contact gender
Socket (Female)
Coupling type
Thread
Shell size
10
Number Of Contacts
1

导出产品规格