下载文档 () / 20

FEDF14PLN1216SAY

Plug - size 14 - 12 contacts size 16 - Female; FEDF14PLN1216SAY

常用规格

Product Name
Eaton Souriau SWIM series dry mate connectors for shallow water immersion
Catalog Number
FEDF14PLN1216SAY
Product Length/Depth
52.5 mm
Product Height
34 mm
Product Width
34 mm
Product Weight
0 g

产品规格

Connector type
Plug
Contact gender
Socket (Female)
Coupling type
Thread
Shell size
14
Number Of Contacts
12

导出产品规格