照片为代表
Download
Plug - size 10 - 1 coaxial contact 50ohm - Male; FEDM10PLP1C50SAY
Product Name |
Eaton Souriau SWIM series dry mate connectors for shallow water immersion
|
Catalog Number |
FEDM10PLP1C50SAY
|
Product Length/Depth |
52.5 mm
|
Product Height |
25.9 mm
|
Product Width |
25.9 mm
|
Product Weight |
0 g
|
Connector type |
Plug
|
Contact gender |
Pin (Male)
|
Coupling type |
Thread
|
Shell size |
10
|
Number Of Contacts |
1
|