下载文档 () / 20

FEDM14PLN0714SAY

Plug - size 14 - 7 contacts size 14 - Male; FEDM14PLN0714SAY

常用规格

Product Name
Eaton Souriau SWIM series dry mate connectors for shallow water immersion
Catalog Number
FEDM14PLN0714SAY
Product Length/Depth
52.5 mm
Product Height
34 mm
Product Width
34 mm
Product Weight
0 g

产品规格

Connector type
Plug
Contact gender
Pin (Male)
Coupling type
Thread
Shell size
14
Number Of Contacts
7

导出产品规格