下载文档 () / 20

FER1D2214S0

Female plug for 19 #16 contacts, insulator not installed in the shell; FER1D2214S0

常用规格

Product Name
Eaton Souriau VGE1-FER1 series fire and smoke certified bayonet connector
Catalog Number
FER1D2214S0
Product Length/Depth
44 mm
Product Height
44 mm
Product Width
45.6 mm
Product Weight
67 g

产品规格

Environmental conditions
Fire & Smoke
REACH
Flammability rating UL94 V0
RoHS
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
Y
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Layout
14
Plug type
Straight Plug
Shell continuity
20.0
Shell material
Aluminium
Shell size
22
Mating cycles
500
Operating temperature - max
100 °C
Operating temperature - min
-40 °C
Number Of Contacts
19
Number of cavity #16
19
Salt spray
500 hour

导出产品规格