下载文档 () / 20
动力,因我们而不同*

FIG 990 1/4CB 1/2 PGL

Eaton B-Line series TOLCO swivel sway brace attachment, Pre-galvanized, 3150 lbs load capacity, 1/4", Steel

常用规格

Product Name
Eaton B-Line series TOLCO swivel sway brace attachment
Catalog Number
FIG 990 1/4CB 1/2 PGL
UPC
782051718737
Product Length/Depth
5 in
Product Height
2.62 in
Product Width
2.62 in
Product Weight
1.93 lb
Certifications
OSHPD Certified

Material type

Finish
Pre-galvanized
Material
Steel

Product dimension

Size
1/4 inch

Special features and ratings

Load capacity
3150 lbs

导出产品规格