下载文档 () / 20
动力,因我们而不同*

FIG 990 1/8CB 3/8 PGL

Eaton B-Line series TOLCO swivel sway brace attachment, Pre-galvanized finish, 975 lbs load capacity, 1/8", Steel

常用规格

Product Name
Eaton B-Line series TOLCO swivel sway brace attachment
Catalog Number
FIG 990 1/8CB 3/8 PGL
UPC
782051718713
Product Length/Depth
4.31 in
Product Height
2 in
Product Width
2 in
Product Weight
0.78 lb
Certifications
OSHPD Certified

Material type

Finish
Pre-galvanized
Material
Steel

Product dimension

Size
1/8 inch

Special features and ratings

Load capacity
975 lbs

导出产品规格