下载文档 () / 20
动力,因我们而不同*

FIG 990 3/16CB 5/8 PGL

Eaton B-Line series TOLCO swivel sway brace attachment, Pre-galvanized finish, 2050 lbs load capacity, 3/16", Steel material

常用规格

Product Name
Eaton B-Line series TOLCO swivel sway brace attachment
Catalog Number
FIG 990 3/16CB 5/8 PGL
UPC
782051718843
Product Length/Depth
5 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
1.17 lb
Certifications
OSHPD Certified

Material type

Finish
Pre-galvanized
Material
Steel

Product dimension

Size
3/16 inch

Special features and ratings

Load capacity
2050 lbs

导出产品规格