Eaton B-Line series TOLCO swivel sway brace attachment, Pre-galvanized finish, 3150 lbs load capacity, 1/4", Steel material
| Product Name |
Eaton B-Line series TOLCO swivel sway brace attachment
|
| Catalog Number |
FIG 990 1/4CB 5/8RD PGL
|
| UPC |
782051718744
|
| Product Length/Depth |
5 in
|
| Product Height |
2.62 in
|
| Product Width |
2.62 in
|
| Product Weight |
1.93 lb
|
| Certifications |
OSHPD Certified
|
| Finish |
Pre-galvanized
|
| Material |
Steel
|
| Size |
1/4 inch
|
| Load capacity |
3150 lbs
|