照片为代表
Download
ES-BLD-Eaton B-Line series TOLCO sway brace attachments, 3/8", electro-galvanized finish
Product Name |
Eaton B-Line series TOLCO sway brace attachment
|
Catalog Number |
FIG. 980 3/8 EG
|
UPC |
799038823513
|
Product Length/Depth |
0.001 in
|
Product Height |
0.001 in
|
Product Width |
0.001 in
|
Product Weight |
1.518 lb
|
Compliances |
Not Applicable
|
Certifications |
UL Listed
FM Approved OSHPD Certified |
Finish |
Electro-plated
|
Material |
Steel
|
Type |
Universal swivel sway brace attachment
|